??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BOS 30M-GA-1PH-S4-C
HELP_VARIABLE
Company
Balluff
Description
Photoelectric sensors
Bill of material
BALLUFF BOS 30M-GA-1PH-S4-C
VERF
Availability
Available
BC
Order code
BOS0134
TC
Artikelbezeichnung
BOS 30M-GA-1PH-S4-C
PX
Product view
42490_01
ROT
Rotation
MOUNTING
Mounting
ICON
WEBINC
Product family
Diffuse sensor;Diffuse and through-beam sensors
W
Gewicht
0.24800 kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Series = 30M, Dimension = Ø 36 x 89 mm, Interface = PNP NO/NC NPN NO/NC, Principle of operation = Photoelectric sensor, Principle of optical operation = Diffuse sensor, energetic, Beam characteristic = Divergent, Light type = Infrared, Range = 200...2000 mm, Connection = Connector, M12x1-Male, 4-pin, Housing material = Brass, nickel-plated, Material sensing surface = Glass, Operating voltage Ub = 11...30 VDC, Approval/Conformity = CE, cULus, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.